Continuous Raman-based measurement of hydrogen and gas quality parameters close to injection points and across pipeline networks for safe and efficient blending.
l'immagine presenta un esempio di soluzione disponibile
Hydrogen is increasingly blended into existing natural gas pipelines to support decarbonization. Pipeline operators must ensure that hydrogen concentration remains within defined safety and gas quality limits while operating dynamic and often bidirectional networks. Traditional gas chromatographs are slow, maintenance‑intensive and rely on sample transport and consumables, which limits their suitability for fast transient events and multipoint monitoring.
Operators require continuous, reliable hydrogen measurement close to injection points and across long pipeline sections to regulate blending rates, detect stratification effects and validate hydrogen distribution. In addition, accurate derived values such as heating value (Btu) and Wobbe index are essential to meet pipeline specifications and regulatory requirements.
Solution overview:
Available for:
Chimica
Miniere, materie prime e metalli
Oil & Gas/Navale
Produzione di energia
Hardware & Software:
Raman Rxn5 analyzer
Rxn‑30 probe
Fiber‑optic cable up to 150 m
Raman RunTime operational software for setup and operation
Secure remote access via HTTPS
Services:
Project management
Basic and detailed engineering
Project Site Services
Documentation and certification
FAT and SAT testing
Smart support services
Dynamic, multipoint hydrogen measurement with fast response and no consumables during normal operation for safe natural gas blending
The solution uses Raman spectroscopy for continuous, in‑situ measurement of hydrogen and other gas components directly in the pipeline. It delivers fast response times (15–60 seconds) and supports up to four simultaneous measurement points per analyzer, including bi‑directional pipelines. The system measures hydrogen from low percentages up to 100% and calculates derived values such as heating value and Wobbe Index in accordance with ISO and GPA standards. Minimal sample conditioning, no carrier gases and non‑destructive analysis reduce maintenance effort, emissions and total cost of ownership while enabling reliable validation of hydrogen blending strategies.
Increased safety
Fast detection of transient hydrogen events supports safe pipeline operation
Reliable gas quality monitoring
Continuous measurement of hydrogen content and derived values such as
Wobbe index and heating value
Zero emissions sampling
Non‑destructive analysis with no flaring and no carrier gases
Lower operating costs
Minimal maintenance, no consumables and reduced sample conditioning
complexity
Support for decarbonization
Validated hydrogen blends from low percentages up to 100% hydrogen
Related products
F
L
E
X
Prodotti semplici
Selezione, installazione e messa in funzione semplice
La centrale elettrica di Long Ridge Energy sta dimostrando con successo la possibilità di usare idrogeno pulito per la produzione di energia.
Download
Esplora altre risorse
Raman spectroscopy for parahydrogen quantification
Scopri come il monitoraggio accurato del paridrogeno tramite la tecnologia Raman ottimizzi la liquefazione e lo stoccaggio lungo tutta la filiera dell'idrogeno.
Con l'aiuto delle soluzioni per la misura industriale di Endress+Hauser, una nuova centrale elettrica di Long Ridge Energy (LRE) sta dimostrando con successo la praticabilità dell'idrogeno pulito nel settore dell'energia e dell'elettricità.
Misura rapida della composizione del combustibile per le turbine a gas
Ottimizzate l'efficienza di combustione per le turbine a gas con la misura in tempo reale della composizione del combustibile.
Diamo valore alla tua privacy
Utilizziamo i cookie per migliorare la tua esperienza di navigazione, raccogliere dati statistici per ottimizzare la funzionalità del sito e fornire contenuti o annunci pubblicitari personalizzati.
Selezionando "Accetta tutti", ci autorizzi a utilizzare i cookie.
Per maggiori dettagli, consulta la nostra Politica sui cookie .