Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

System products

Product overview system products and data managers

System products and Data Managers
49 Prodotti
Filtra X icon

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

About system products

Nowadays the requirements on measurement technology go far beyond the mere recording of measurement values. Thus the measuring devices are to be supplied with power and to be protected against overvoltage, the measurement value is to be visualized or processed, limit values have to be monitored as well as the data has to be tamper-proof archived. These tasks are covered by the system products and data managers from Endress+Hauser.

Benefits

  • Easy installation and user friendly setup and operation
  • Real-time plant information on-site
  • Increased plant availability due to proactive diagnostics and protection of the measurement devices
  • Flexibility in application based on various housing versions, all important communication protocols and worldwide approvals
  • Complete portfolio around the measurement point from one supplier

Download

Esplora altre risorse

document icon
Componenti di sistema e Data Manager
Componenti di sistema e Data Manager - Soluzioni che chiudono il cerchio
download icon Download