IngressoFotocamera: fotocamera da 8 MP sul retro con autofocus e flash LED con 1500 mcd Fotocamera da 2 MP sul fronte Scanner: Scanner di codici a barre 1D/2D
Number of applicationsSupport up to 4 gas runs or 2 liquid runs per module (Flow-X/M, Flow-X/C)
Inputs6x analog transmitter input, high accuracy Input types are 4 to 20 mA, 0 to 20 mA, 0 to 5 V, 1 to 5 V Accuracy mA inputs; 0.002% FS at 21 °C, 0.008% at full ambient range of 0-60 °C, long-term stability 0.01% per year Resolution: 24 bits. Analog inputs have the same earthing relative to all other electronic devices.
16x digital status inputs. Resolution 100ns (10MHz)
Outputs4x analog output for process outputs and flow / pressure control. Resolution 14 bits, 0.075% FS. Analog outputs share same ground floating in relation to all other electronics.
16x digital output, open collector. Rating 100mA @24V
Calculations5s value, Average value, Daily average value, Monthly average value, Annual average value, Moving monthly average, Mass emissions, Daily mass emissions, Monthly mass emissions, Annual mass emissions, Daily counter, Monthly counter, Annual counter
IngressoFotocamera frontale: Fotocamera RGB da 8 MP a 1080p a 30 fps + fotocamera IR da 480p a 30 fps Fotocamera posteriore: Fotocamera RGB da 11 MP a 1080p a 30 fps
Nowadays the requirements on measurement technology go far beyond the mere recording of measurement values. Thus the measuring devices are to be supplied with power and to be protected against overvoltage, the measurement value is to be visualized or processed, limit values have to be monitored as well as the data has to be tamper-proof archived. These tasks are covered by the system products and data managers from Endress+Hauser.
Benefits
Easy installation and user friendly setup and operation
Real-time plant information on-site
Increased plant availability due to proactive diagnostics and protection of the measurement devices
Flexibility in application based on various housing versions, all important communication protocols and worldwide approvals
Complete portfolio around the measurement point from one supplier
Download
Esplora altre risorse
Componenti di sistema e Data Manager
Componenti di sistema e Data Manager - Soluzioni che chiudono il cerchio
Utilizziamo i cookie per migliorare la tua esperienza di navigazione, raccogliere dati statistici per ottimizzare la funzionalità del sito e fornire contenuti o annunci pubblicitari personalizzati.
Selezionando "Accetta tutti", ci autorizzi a utilizzare i cookie.
Per maggiori dettagli, consulta la nostra Politica sui cookie .