Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.
Food & Beverage Beer Monitoring

The large Kit for Spoilage Bacteria Identification

Food & Beverage Kit, Type Spoilage Bacteria Ident L v2

Simple, fast, and on-site detection of eight quality parameters indicating spoilage with our advanced testing kit.

Vantaggi

  • Efficient workflow: Sustainable process optimisation that minimises losses due to unusable batches

  • On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory

  • Clever process detective: Discover the problem areas of your process

  • Easier consistent: Maintaining brand image and customer satisfaction

  • Identify a variety of spoilage bacteria & resistance genes!

Functionality

The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!

It contains the following components:

Sample preparation (10x)

  • Simple handling steps

  • Fast sampling

  • Enables analysis of many different sample types

  • All necessary materials are included

Detection Module (10x)

  • Microfluidic cartridge for fully automated DNA extraction and qPCR

  • Operated in our Device BAB00

In addition to packaging as a Kit, we also offer the option of ordering the Detection Modules and individual workflow specific items for sample preparation in packs of 10 (see Ordering options).

Product details

Quality parameters

  • L. brevis, L. backii, L. rossiae, L. acetotolerans, L. lindneri

  • P. damnosus

  • horA gene & horC gene

Sample types

  • Swab samples

  • Water samples

  • Beer samples (including dark beer)

  • Samples non-alcoholic beer and shandy

  • Enrichment samples

  • Colonies from culture plate

Analysis

  • Qualitative ("detected"/"not detected")

  • Level ("low", "medium", "high")

Ordering options

Kit

  • Kit for 10 reactions: BKB00-B06A2, replaces BKB00-B06A1

Individual orders

  • 10x Detection Module: BKB00-B06A2, replaces BKB00-B06A1

  • 10x material for workflow with swab (colonies, swabs, enrichment): BPB00-E00A1

  • 10x material for workflow for liquids (excluding dark beers and shandies): BPB00-D00A1

  • Additional module for dark beers and shandies: BCB00-B00A4

FAQ

More information on handling and other product details, such as the approved sample types, can be found in the FAQ.
This is updated regularly.

How to order the Kit Ident L v2?

In Germany, please use the contact form to request a non-binding offer.

In Austria and Switzerland, please order from your local store (AT/CH).

Food & Beverage Kit ©Endress+Hauser

Food & Beverage Kit for 10 reactions

Concentration Module ©Endress+Hauser

Concentration Module

Detection Module ©Endress+Hauser

Detection Module

Siete curiosi? Richiedete qui la vostra offerta non vincolante

Compilate il modulo e vi contatteremo al più presto.

*Campo obbligatorio