Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Accredited by the SAS for on-site calibration

We have been accredited for on-site calibration according to SN EN ISO/IEC 17025:2017.

Calibration, measuring device

The measurement results must be of consistently high quality so that the customer can rely on them. This SAS (Swiss Accreditation Service) accreditation formally recognizes the technical expertise of Endress+Hauser (Schweiz) AG to provide services such as on-site calibration of flow rate, temperature and pressure to the highest standards. 

Benefits

  • All calibrations can be traced to the SCS (Swiss Calibration Services) standard
  • Time saving and reduced plant shutdowns
  • Maximum quality thanks to experienced calibration engineers trained specifically for this industry
  • Increase in your plant availability OEE (Overall Equipment Effectiveness)
  • The procedures used; SOP (Standard Operation Procedure) and the organizational structures in the company guarantee traceability and reliability
Certificate SN EN ISO/IEC 17025/2017 ©Endress+Hauser

ISO/IEC 17025 for on-site calibration

Unparalleled expertise

In the Germany, Austria and Switzerland region, Endress+Hauser is the first and only provider of calibration services to have ISO/IEC 17025 accreditation for on-site flow rate, temperature and pressure calibrations.

>>> Download the "Unparalleled calibration expertise" brochure

Do you have questions? Contact us.

Downloads

Explore additional resources

document icon
CS01466H11DE_0115_Müller-Cleaning.pdf PDF, 1.1 MB
download icon Download