©Endress+Hauser
Specs at a glance
Measured variables
CH4, CO, CO2, N2O, NO, NO2, NOx, O2, SO2, TOC
Ambient temperature range
Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Field of application
The innovative PowerCEMS100 system is certified according to European standards EN 15267-1/-3 and EN 14181, and offers future-proof solutions for emission measurement and process applications. This all-in-one system comprises high-quality standard assemblies and components and can be adapted to the application-specific requirements thanks to its modular system design. Retrofitting analyzer modules or gas conditioners is easy and inexpensive.
Gas-, brown-coal-, or hard-coal fired power plants
Gas turbines as well as combined cycle power plants
Emission monitoring for small or medium sized boilers
Device properties:
Cold/dry extractive analyzer system certified according to EN 15267 and EN 14181
Plug-and-play analyzer module with 24 V power supply
Control unit for displaying all measured values and status information on one monitor
External sensors can be connected via prepared interfaces
Benefits
Future-proof investment, as the system can be adapted easily to meet future needs
Easy commissioning and trouble-free on-site approval of the measuring system by the responsible authorities
Easy to maintain thanks to a clear separation of the electrical and analyzer components
High availability due to easy and quick replacement of modules with CAN bus technology
Loading alternative products
Success stories
Accurate and reliable emissions monitoring
Measuring emissions in real time ensures compliance for RWE, the UK’s leading power generator. CEMS data supports environmental reporting and carbon trading schemes, aligning with net zero targets.
Read the full story
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Measuring principle
Cold extractive, O2: Electrochemical / Paramagnetic, Toxic gases: NDIR / UV, Flame ionisation detection
Measured variables
CH4, CO, CO2, N2O, NO, NO2, NOx, O2, SO2, TOC
Performance-tested measurands
CH4, CO, CO2, N2O, NO, NO2, O2, SO2, TOC
Ambient temperature range
Indoor: +5 °C ... +40 °C Can be expanded on the system side if necessary Indoor with cooling unit: +5 °C ... +50 °C Can be expanded on the system side if necessary Outdoor: –20 °C ... +50 °C Can be expanded on the system side if necessary
Degree of protection
Indoor: IP54 Can be expanded on the system side if necessary Indoor with cooling unit: IP54 Can be expanded on the system side if necessary Outdoor: NEMA 3R / 4 Can be expanded on the system side if necessary
Most downloaded
GMS800 BCU (TI)
English version - 09/2025
GMS800 Basic Control Unit
EN
DE
01/09/2025
01/01/2025
Language:
English
Version:
01/09/2025
File size:
2.4 MB
File name:
8030730_1TBI_TI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
GMS800 BCU (TI)
English version - 09/2025
GMS800 Basic Control Unit
EN
DE
01/09/2025
01/01/2025
Language:
English
Version:
01/09/2025
File size:
2.4 MB
File name:
8030730_1TBI_TI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
11 documents
GMS800 Basic Control Unit
EN
German
01/09/2025
01/01/2025
Language:
English
Version:
01/09/2025
File size:
2.4 MB
File name:
8030730_1TBI_TI_GMS800_BCU_en_V3-1_2025-09_EHS.pdf
Multi-component analysis system
EN
German French
01/01/2025
Language:
English
Version:
01/01/2025
File size:
1.1 MB
File name:
8030341_1AOJ_OI_POWERCEMS100_en_V4-0_2023-07_EHS.pdf
Enclosure for GMS800 Series
EN
German Spanish French Italian Polish Portuguese Russian Swedish Chinese
01/05/2026
01/01/2025
Language:
English
Version:
01/05/2026
File size:
3.5 MB
File name:
8030397_1VCJ_OI_GMS840_en_V3-1_2026-05_EHS.pdf
Additional Information for Extractive Gas Analyzers (multi-lingual, also in DE, ES, FR and IT)
Language:
English
Version:
01/01/2025
File size:
1.9 MB
File name:
8030255_AE00_SD_EN_61010_Extractive_ml_V1-0_2022-09_EHS.pdf
Emission Monitoring Solutions
Broad portfolio and long-standing experience
Language:
English
Version:
21/05/2026
File size:
4.9 MB
File name:
8029975_CP_Emission_Monitoring_Solutions_en_V4-3_2026.05_EHS_WEB.pdf
Soluzioni per il monitoraggio delle
emissioni
Soluzioni per il monitoraggio delle emissioni Ampio portfolio e vasta esperienza
Language:
Italian
Version:
27/05/2025
File size:
4.5 MB
File name:
CP01596C16IT01.25-00.pdf
Lösungen zur Emissionsüberwachung
Breites Portfolio und langjährige Erfahrung in Gasanalyse und Durchflussmessung
Language:
German
Version:
25/03/2026
File size:
4.8 MB
File name:
CP01596C_Loesungen zur Emissionsueberwachung_web.pdf
排出ガス監視ソリューション
幅広い製品群と長年にわたる実績
排出ガス監視、測定原理と技術、国際的な要件とサービス、選択ガイド、そして測定装置の一覧をまとめたパンフレット
Language:
Japanese
Version:
24/09/2025
File size:
3.3 MB
File name:
CP01596CJA_0125_0226_Emission_Monitoring_Solutions_mail.pdf
PowerCEMS100 – Analyzer system for continuous emission monitoring
PowerCEMS: certified quality, simple installation and operation
Language:
English
Version:
01/03/2026
File size:
3.2 MB
File name:
8030004_IN_PowerCEMS_en_V3-1_2026.03_EHS.pdf
Product family: CEMS Systems, GMS
Product root: IGMS80S- Region: Europe Approval agency: TÜV Approval number: TÜV QAL1 0000025930_05
Language:
German
Version:
09/02/2025
File size:
1.8 MB
File name:
9263260_02_AP_GMS800S-PowerCEMS_de_TUEV_TUEV-QAL1_0000025930_Rev05.pdf
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all