Title

Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.

Ethernet-APL portfolio

Our products for simple, fast and digital communication

Ethernet-APL logo

Ethernet-APL extends the capabilities of conventional Ethernet to meet the high requirements of the process industry, e.g. long cable lengths, easy installation and explosion-proof design. It enables high-speed communication and power supply via 2-wire-cable and is therefore suitable for field-level devices such as measuring sensors. Endress+Hauser offers a variety of measuring devices that are suitable for Ethernet-APL.

Benefits

  • PROFINET PA Profile 4, S2 System redundancy, Dynamic reconfiguration​
  • Embedded web server providing remote access for parameterization, troubleshooting and other functions (e.g. reports) ​
  • State-of-the-art system integration via FDI Packages​
  • Continuous diagnostic, verification and monitoring by Heartbeat Technology​
  • Touch-enabled Human Machine Interfaces in web server and asset management​, device driver for cyclic communication (e.g. GSD for PROFINET) stored in device Guided parameterization for simple operation​

Ethernet-APL is a new physical layer for Ethernet - developed to fulfill the requirements of the process industry. Any type of industrial Ethernet protocol or standard Ethernet application can be combined with Ethernet-APL. Endress+Hauser has launched PROFINET instruments as the first Ethernet-APL ready devices. Further protocols will follow.

9 Products
Sort by:
Filter

Downloads

Explore additional resources

document icon
Ethernet-APL: Smart, fast, digital
Ethernet-APL is designed to be open, future-proof and ready for the Industrial Internet of Things (IIoT).
download icon Download