The compact Promass A is ideal for continuous process control in demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its cost-effective genuine loop-powered technology and intrinsically safe design (Ex ia), Promass A 200 offers highest operational safety in hazardous areas. Heartbeat Technology enables safe processes.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Suitable for applications with smallest flow quantities in the chemical industry.
Highest product quality – self-drainable measuring tube design in all line sizes
Optimum process safety – resistant to corrosive ambient conditions and internal clogging
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
Integrated verification – Heartbeat Technology
Videos
Smart instrumentation through Heartbeat Technology
You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.
Schluchseewerk AG wanted to record and optimize the efficiency of its turbines at the pumped storage plant in Wehr. Endress+Hauser offers the optimum solution with its ultrasonic clamp-on flowmeter.
With Netilion Network Insights, Oberzent's water masters now see all relevant data points of their water system on a cloud-based dashboard without having to drive to the plants.
GPsol, together with Endress+Hauser, developed a system that individually measures each component of extraction wells and provides as much information as possible about the current flow.
Check out this compact Coriolis single-tube system for the precise measurement of the lowest flow quantities of just a few grams per minute and easily access related tools such as movies or brochures.
Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
None
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
Product safety
CE, C-TICK
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, cGMP
Measuring principle
Coriolis
Product headline
Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
None
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
Product safety
CE, C-TICK
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
Pressure approvals and certificates
CRN
Material certificates
3.1 material
Hygienic approvals and certificates
3-A, cGMP
Measuring principle
Coriolis
Product headline
Genuine loop-powered flowmeter for accurate measurement of lowest flow rates. Suitable for applications with smallest flow quantities in the chemical industry.
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging. Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F).
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
4-line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Outputs
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Inputs
None
Digital communication
HART, PROFIBUS PA, FOUNDATION Fieldbus
Power supply
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
Product safety
CE, C-TICK
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025) Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)