Prova la ricerca per parole chiave, numero d'ordine, codice prodotto o numero di serie, per es. "CM442" o "Informazione tecnica"
Per avviare la ricerca, digitare almeno 2 caratteri.

Effective pH monitoring pays off in the chemical industry

William Blythe makes efficiency and cost savings with Memosens

William Blythe, a speciality chemicals company, requires careful pH monitoring of its processes to manufacture the flame-retardant additive Flamtard. Thanks to advice from Endress+Hauser and Memosens technology, the company was able to cut the number of pH sensors being used and improve its maintenance routine, resulting in both cost and efficiency savings.

Memosens sensors in the process ©Endress+Hauser

Memosens sensors in the process

The number of pH sensors used has been cut by almost two thirds. ©Endress+Hauser

The number of pH sensors has been cut by almost two thirds.

The benefits

  • Cost savings: reducing the number of pH sensors used annually.

  • Efficiency gains: calibration in the workshop saves time and effort.

  • Improved accuracy: sealed connection prevents moisture ingress.

  • First-class service: experts always on hand with advice.

Lewis Gregson, Electrical Engineer, William Blythe

“Advice from Endress+Hauser allowed us to cut down on spending drastically.”

Mr. Lewis Gregson, Electrical Engineer
William Blythe

The challenge

William Blythe’s portfolio features tin, copper and iodine compounds that are used in a wide range of markets. One major growth area is in the polymer additives market, with the company offering flame-retardant synergist products under the brand Flamtard. During the manufacturing of Flamtard, careful monitoring of the pH values is required to achieve the performance required, but the pH sensors being used were failing more frequently than in other applications.

The solution

In 2022/23, advice was sought from Endress+Hauser and the type of probe was changed to the digital pH sensor Memosens CPS71E. The sensor measures reliably even in extreme pH ranges or hazardous areas. The completely sealed inductive connection prevents moisture ingress and Memosens 2.0 digital technology enables best-practice offline calibration as the data is stored in the sensor. This increases process safety, simplifies operation and minimises downtime.

No need for calibration in the field

The pre-calibrated sensors are simply replaced in the process as required, without the need for awkward maintenance activities in the production area. Endress+Hauser also supplied a spreadsheet template to monitor the results of calibration and other sensor history to help William Blythe develop a proactive maintenance plan. That means sensors can be swapped before they fail while in use.

  • Prodotti semplici

  • Selezione, installazione e messa in funzione semplice

Eccellenza tecnica

Semplicità

  • Prodotti standard

  • Affidabilità, solidità e manutenzione ridotta

Eccellenza tecnica

Semplicità

  • Prodotti di fascia alta

  • Funzionalità e convenienza elevate

Eccellenza tecnica

Semplicità

  • Prodotti speciali

  • Progettati per applicazioni complesse

Eccellenza tecnica

Semplicità

Variabile

Selezioni FLEX Eccellenza tecnica Semplicità
  • F
  • L
  • E
  • X

Selezione Fundamental

Soddisfa le tue esigenze di misurazione di base

Eccellenza tecnica
Semplicità
  • F
  • L
  • E
  • X

Selezione Lean

Gestisci agevolmente i tuoi processi core

Eccellenza tecnica
Semplicità
  • F
  • L
  • E
  • X

Selezione Extended

Ottimizza i tuoi processi con tecnologie innovative

Eccellenza tecnica
Semplicità
  • F
  • L
  • E
  • X

Selezione Xpert

Controlla le tue applicazioni più impegnative

Eccellenza tecnica
Semplicità

Variabile