Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
LNG baseload custody transfer facility

LNG composition measurement for baseload custody transfer

High accuracy with lower maintenance for reliable baseload custody transactions

Reliable analysis of LNG composition is challenging during baseload custody transfer. Traditional gas chromatograph (GC)/vaporizer systems can struggle to generate accurate measurements in cryogenic conditions. Because these systems transport vaporized gas to the analyzer, need costly vaporizer maintenance, and require sample conditioning, GCs/vaporizers have higher OPEX. Endress+Hauser’s Raman analyzer system solves these issues.

  • Largely maintenance-free

    with equivalent accuracy as top-performing GC/vaporizers

    Our Raman analyzer systems provide accurate composition measurement of LNG in the liquid phase without the maintenance burden of traditional GC/vaporizer systems. Enjoy a compact analyzer footprint with easy installation and no analyzer consumables or sample conditioning. By avoiding the need to maintain a vaporizer with vacuum-jacketed tubing, Raman can deliver equally accurate results while reducing your overall OPEX.

Raman Rxn-41 probe installed at LNG baseload custody transfer facility ©Endress+Hauser
Raman Rxn-41 probe in the field ©Endress+Hauser
Raman Rxn-41 probe installed ©Endress+Hauser
Raman Rxn4 analyzer for LNG ©Endress+Hauser
Stainless steel Rxn-41 cryogenic probe ©Endress+Hauser
LNG baseload custody transfer ©Endress+Hauser

How we can help

Accurately measure your LNG composition and energy content at key baseload custody transfer measurement points without costly vaporizer installation and maintenance.

  • Utilize a safe, proven LNG measurement technique - verified by the GERG

  • Reduce your carbon footprint - eliminate emissions from sample venting or flaring due to vaporization

  • Measure the full transfer of LNG – immune to LNG flow, pressure, or temperature variations

  • Reduce OPEX - Simplify maintenance with easy annual verification - internal automated calibration; no moving parts or insulated transfer lines to maintain

  • Eliminate consumables such as calibration and carrier gases

  • Ce que nous offrons

    Endress+Hauser Raman analyzer systems deliver the rapid, precise, and highly accurate composition measurements needed for high value baseload LNG custody transactions. Our decades of experience in process automation enables us to offer customers turnkey...

  • Matériel et logiciel

    • Raman Rxn4 analyzer – with Raman RunTime embedded controller - Modbus, TCP/IP or RS485 - compatible with 19” rack mount hardware

    • Raman Rxn-41 probe - optional retraction hardware

    • Up to 500 m fiber optic cable

    • Kit for surrogate validation

  • Services

    • Application consultancy & onsite inspection

    • Project management & engineering

    • FAT & SAT

    • Project commissioning

    • System performance verification services

    • Customer training
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
Contactez nos conseillers

Pour toute question spécifique, veuillez remplir le formulaire et nos conseillers vous contacteront. Si vous le souhaitez, vous pouvez fournir des informations détaillées dans le champ de message.

Merci de nous indiquer aussi précisément que possible comment nous pouvons vous aider. Cela nous permet de vous contacter avec la meilleure réponse possible.

Découvrez d'autres applications pour cette industrie