Il Gruppo Endress+Hauser

Spazio per la stampa

Eventi

"La vostra carriera con Endress+Hauser"

Assistenza sempre con voi

Online Shop

Inserite il vostro login personale per accedere al servizio di Shop Online. Potete inserire il vostro ordine 24/7. Inoltre, potete controllare i prezzi dei prodotti, i tempi di consegna, e richiedere un preventivo in ogni momento.

Online Shop

E-direct Shop

Un canale di vendita economico e diretto: il miglior rapporto qualità-prezzo per una selezione di dispositivi Endress+Hauser

E-direct Shop

TH27
Modular, hygienic RTD thermometer, US style

Designed for use in hygienic and aseptic applications in Food&Beverages and Life Sciences industries

  • ©Endress+Hauser

Typical processes in the food&pharmaceutical industry demand special functions such as fast response times and high accuracy of temperature measurement. With a reduced tip form, it is possible to realize best thermal response times. An optional head transmitter, with all common communication protocols, makes the device ready to use with enhanced measurement accuracy and reliability. The protection tube is made from a stainless steel barstock, which is able to withstand high operating pressures.

Vantaggi

  • Highest reliability in critical process monitoring

  • Smart switch over for high measurement point availability

  • Avoid plant shut down due to sensor breakdown, drifting, and corrosion

  • Meets all hygienic standards

  • Perfect match for all applications when integrated with head or field transmitter

  • Reduced cost to install as all units arrive as a complete assembly

  • 2 kV improved galvanic isolation for better signal and integrity

Campo applicativo

The TH27 temperature sensors are RTD assemblies installed in CIP sanitary connected cap thermowells and designed for use in dairy, food & beverage, pharmaceutical, biochemical and sterile process technology plant.

  • Temperature dryers in food processes

  • Pasteurization

  • Heat exchangers

  • Material storage tanks

  • Cheese vats

  • Brewhouse / cellar

  • Cookers / freezers

  • Dehydrator

  • Fermentor / bio-reactor control

  • CIP/SIP systems

Caratteristiche e specifiche

Documenti/Manuali/Software

Accessori / Parti di ricambio

Storie di successi

Contatti

Endress+Hauser (Schweiz) AG
Kägenstrasse 2 4153 Reinach Svizzera
Tel.: +41 61 715 7575
Fax: +41 61 715 2775
Invia e-mail www.ch.endress.com

Notizie correlate

Tool online

Questo sito utilizza cookie. Continuando a esplorare il sito, accettate l'utilizzo dei cookie. Maggiori informazioni qui Chiudi