Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique
Food & Beverage Water Quality

The large kit for water quality detection

Food & Beverage Kit, Type Water Quality Detect L

Simple, fast, and on-site detection of six key quality parameters with our advanced testing kit.

Avantages

  • Expanded testing capabilities: Detect a wide range of six quality parameters

  • Efficient workflow: Easy workflow that delivers results right when you need them

  • On-site evaluation with minimal workload: Comprehensible process that does not rely on a laboratory

  • Versatile system: Use one Device to expand your testing opportunities

  • Risk Minimization: Identify and address potential problems in production, the final product, or cooling water

Functionality

The Kit enables the precise automated detection of quality parameters using qPCR and a microfluidic cartridge - and all of this conveniently on-site!

It contains the following components:

Sample preparation (10x)

  • Simple handling steps with minimal effort

  • Fast sampling

  • Enables the analysis of many different sample types

  • All necessary materials are included

Detection Module (10x)

  • Microfluidic cartridge for fully automated DNA extraction and qPCR

  • Operated in Device BAB00

Product details

Quality parameters

  • Enterobacteriaceae

  • Enterococci

  • E. coli

  • Clostridium perfringens

  • Pseudomonas aeruginosa

  • Legionella spp.

Sample types

  • Swab samples

  • Water samples

  • Beer samples (including dark beer)

  • Samples of non-alcoholic beer and shandy

  • Enrichment samples

  • Colonies from culture plate

Analysis

  • Qualitative ("detected"/"not detected")

In addition to packaging as a Kit, we also offer the option of ordering the Detection Modules and individual workflow specific items for sample preparation in packs of 10 (see Ordering options).

Ordering options

Kit

  • Kit for 10 reactions: BKB00-B07A1

Individual orders

  • 10x Detection Module: BDB00-B07A1

  • 10x material for workflow with swab (colonies, swabs, enrichment): BPB00-E00A1

  • 10x material for workflow for liquids (excluding dark beers and shandies): BPB00-D00A1

  • Additional module for dark beers and shandies: BCB00-B00A4

FAQ

More information on handling and other product details, such as the approved sample types, can be found in the FAQ. This document is updated regularly.

How to order the Kit Water Quality Detect L?

Please use the contact form to request a non-binding offer.

Water Quality Detect L Kit ©Endress+Hauser

Water Quality Detect Kit for 10 reactions

Sampling Module ©Endress+Hauser

Sampling Module

Detection Module ©Endress+Hauser

Detection Module

Vous êtes curieux ? Demandez votre offre sans engagement ici

Veuillez remplir le formulaire et nous vous contacterons dans les plus brefs délais.

*Obligatoire