Accredited by the SAS for on-site calibration
We have been accredited for on-site calibration according to SN EN ISO/IEC 17025:2005 since 04/15.
The measurement results must be of consistently high quality so that the customer can rely on them. This SAS (Swiss Accreditation Service) accreditation formally recognizes the technical expertise of Endress+Hauser (Schweiz) AG to provide services such as on-site calibration of flow rate, temperature and pressure to the highest standards.
Benefits
All calibrations can be traced to the SCS (Swiss Calibration Services) standard
Time saving and reduced plant shutdowns
Maximum quality thanks to experienced calibration engineers trained specifically for this industry
Increase in your plant availability OEE (Overall Equipment Effectiveness)
The procedures used; SOP (Standard Operation Procedure) and the organizational structures in the company guarantee traceability and reliability
ISO/IEC 17025 for on-site calibration

Unparalleled expertise
In the Germany, Austria and Switzerland region, Endress+Hauser is the first and only provider of calibration services to have ISO/IEC 17025 accreditation for on-site flow rate, temperature and pressure calibrations.