Innovative temperature measurement - iTHERM StrongSens
Innovative temperature measurement - the robust temperature sensor for highly precise measurements and accurate process control. Vibration resistance of up to 60g.
500 bar (7252 psi)
Depending on Configuration
1500 mm
The TT151 thermowell is designed as per DIN 43772, ASME B40.9, NAMUR NE 170 norms or as individual configuration. The robust protection tube ensures safe and accurate measurements in process lines or vessels, shielding temperature sensors from harsh environments. It is drilled and machined from solid bar stock with root diameters from 9 to 50 mm. Tips are available in straight, tapered or stepped form. Process connections include a selection of standard flanges, threads or weld-in versions.
Protects the temperature sensor against physical and chemical stress
High robustness for challenging process conditions
Pressure range: up to 500 bar (7252 psi)
For use in pipes, vessels or tanks
Easier maintenance and recalibration of the measuring point (sensor can be replaced without interrupting the process)
TT151 is an industry standard thermowell manufactured from round barstock
Modular configuration according to DIN 43772, ASME B40.9, NAMUR NE 170 or more flexible as universal version
Extension, immersion length and total length can be chosen according to process requirements
Wide range of dimensions, materials and process connections available
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
Italian version - 06/2021 |
Pozzetto da barra piena per un'ampia gamma di applicazioni industriali gravose
EN | |||
28/06/2021
|
|
|
|
30/08/2019
|
|
|
|
Language: |
Italian |
Version: |
28/06/2021 |
File size: |
1005 KB |
File name: |
TI01481TIT_0221-00.pdf |
German version - 06/2021 |
Schutzrohr aus Vollmaterial für eine Vielzahl von anspruchsvollen industriellen Anwendungen
EN | |||
28/06/2021
|
|
|
|
30/08/2019
|
|
|
|
Language: |
German |
Version: |
28/06/2021 |
File size: |
1009 KB |
File name: |
TI01481TDE_0221-00.pdf |
Bar stock thermowell for a wide range of heavy duty industrial applications
EN | |||
28/06/2021
|
|
|
|
30/08/2019
|
|
|
Language: |
English |
Version: |
28/06/2021 |
File size: |
1000.4 KB |
File name: |
TI01481TEN_0221-00.pdf |
Universal thermowells for thermometers in industrial applications
EN | |||
01/08/2020
|
|
|
Language: |
English |
Version: |
01/08/2020 |
File size: |
473.8 KB |
File name: |
BA02041TEN_0120.pdf |
Universal modular thermometers with RTD or TC insert for industrial applications
EN | |||
31/08/2018
|
|
|
Language: |
English |
Version: |
31/08/2018 |
File size: |
611.3 KB |
File name: |
BA01915TEN_0118.pdf |
Automatic identification of physical objects
EN | |||
03/12/2021
|
|
|
|
01/11/2021
|
|
|
Language: |
English |
Version: |
03/12/2021 |
File size: |
643.2 KB |
File name: |
SD02817TEN_0221-00.pdf |
Technical documentation in other languages
Language: |
English |
Version: |
14/07/2021 |
File size: |
478.5 KB |
File name: |
SD02429R09EN_0121.pdf |
Product root: TT151- Declaration number: HE_01434_01.21 Manufacturer specification: RoHS
EN | |||
30/04/2021
|
|
|
Language: |
English |
Version: |
30/04/2021 |
File size: |
281.7 KB |
File name: |
HE_01434_01.21 China RoHS TT151.pdf |
Product root: DTT31-, DTT35-, TK40-, TM101-, TM111-, TM121-, TM131-, TM311-, TM371-, TM372-, TM401-, TM402-, TM411-, TM412-, TMR35-, TS111-, TS212-, TT131-, TT151-, TT411-, TT412- Declaration number: HE_01494_01.21 Manufacturer specification: Food hygiene Additional information: BSE, TSE
Language: |
English |
Version: |
14/02/2021 |
File size: |
316.5 KB |
File name: |
HE_00886_05_17.pdf |
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57 1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16- Region: Eurasian Economic Union Approval agency: EAC Approval number: EAEC RU C-IT.AD85.B.00350/21
Language: |
Russian |
Version: |
26/05/2021 |
File size: |
1.6 MB |
File name: |
EAEC RU C-IT.AD85.B.00350_21.pdf |
Product root: MLTWS01-, TA414-, TA535-, TA540-, TA541-, TA550-, TA555-, TA556-, TA557-, TA560-, TA562-, TA565-, TA566-, TA570-, TA57 1-, TA572-, TA575-, TA576-, TT131-, TT151-, TT411-, TT511-, TW10-, TW11-, TW12-, TW13-, TW15-, TW251-, TW45-, TW47-, TWF11-, TWF16- Region: Eurasian Economic Union Approval agency: EAC Approval number: EAEC N RU D-IT.PA01.B.20479/21
Language: |
Russian |
Version: |
01/03/2021 |
File size: |
186.2 KB |
File name: |
EAEC N RU D-IT.PA01.B.20479_21.pdf |