Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Profile Vision Compact SPV350

Profile Vision Compact SPV350

Interface and density profile measurement in separation vessels

71404082
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

This product is not available in this market.

Field of application

Profile Vision Compact gives users a detailed insight into their separation processes. It is the perfect solution for full monitoring of interfaces and emulsion layers of different density. With this system, continuous density profiles and interface levels can be visualized easily and clearly. The results can be implemented quickly into a DCS for further process optimization and application control.

Profile Vision Compact calculate and monitore interface and emulsion layers with different densities in a separation tank. Typical applications for Profile Vision Compact are any type of vessel where two or more media are separated due to gravity like: Separator, Desalter, Free Water Knock Out Drum, Treater, HF Alcylation, HF Stripper, Settling tanks, Wash tanks and more.
Profile Vision Compact must be installed in a safe environment (not in hazardous areas or Ex zones).

Benefits

  • Precise process information thanks to continuous interface and density profile measurement over the entire measuring range

  • Reliable monitoring of up to 5 separation vessels with multiple sections

  • Flexible adaptation of media characteristic values to varying conditions

  • Easy HMI integration into customer control systems via Modbus TCP or OPC UA

  • Detailed warnings and alarms enable swift decision-making and remedial action