Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
FieldCare SFE500 - universal device configuration

FieldCare SFE500

Universal device configuration

SFE500
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task
  • Measuring principle

    Plant Asset Management

  • Application Task

    Asset monitoring
    Configuration & parameterization
    Documentation & reports
    Process monitoring & visualization
    Maintenance management

  • Field of Application

    • Configuration and management of smart field devices in a facility
    • Easy device configuration, maintenance management, condition-based maintenance and life cycle management
    • Can be adapted to different needs depending on the license, and is therefore upgradeable at any time

  • Operating systems

    Windows 10 Professional
    Windows 10 Enterprise
    Windows Server 2016
    Windows Server 2019

  • Processor type

    Intel Core i3/i5/i7 ≥ 1.8 GHz

  • Main memory

    4GB RAM (recommended)

  • Hard-disk capacity

    At least 20 GB should be available for a full installation and an appropriate reserve

  • Monitor resolution, display

    1280 x 768, 64,000 colors

  • Digital communication

    HART, PROFIBUS, FOUNDATION Fieldbus, Modbus, IO-Link, Ethernet/IP, PROFINET and PROFINET APL

  • Registered Trademarks

    Microsoft, Windows, Windows 8.1, Windows Server, Windows 10 and the Microsoft logo are registered trademarks of the Microsoft Corporation.
    All other brand and product names are trademarks or registered trademarks of the companies
    and organisations in question.