Measuring range4 dm³/min to 9600 m³/h (1 gal/min to 44 000 gal/min)
Medium temperature rangeLiner material PFA: –20 to +150 °C (–4 to +302 °F) Liner material PFA high-temperature: –20 to +180 °C (–4 to +356 °F) Liner material PTFE: –40 to +130 °C (–40 to +266 °F)
Measuring range0 to 2 200 000 kg/h (0 to 80 840 lb/min)
Medium temperature rangeStandard: –50 to +150 °C (–58…+302 °F) Option: –50 to +240 °C (–58…+464 °F) High temperatur option: –50 to +350 °C (–58…+662 °F) Option: –196 to +150 °C (–320 to +302 °F)
Max. measurement errorVolume flow: ±3% o.r. for DN 15 ±2% o.r. for DN 25 to DN 200 ±2% o.r. above DN 200
Measuring range0 to 15 m/s (0 to 50 ft/s)
Medium temperature rangeDN 15 to 65 (½to 2½"): –40 to +150°C (–40 +302 °F) DN 50 to 4000 (2 to 160"): –40 to +170°C (–40 to +338 °F) DN 50 to 600 (2" to 24"): 150°C to 550°C (+302 to +1022 °F)