Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product Picture Raman Rxn2 analyzer view from front showing left side

Raman Rxn2 analyzer

Bridge your application from the laboratory to the process environment

KRXN2B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    Starter: 785 nm
    Base Model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Starter:
    300-3300 cm-1 (785 nm)
    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Operating:
    15 to 30 °C
    Storage:
    -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth in mm)

    Benchtop model: 279 x 483 x 592
    Cart model: 685 x 1022 (to tabletop) x 753

  • Weight (kg)

    Base model: 32
    Cart model: 93

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn 46
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics), Rxn-40, Rxn-41, Rxn-45, Rxn 46

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    Starter: 785 nm
    Base Model: 532 nm, 785 nm, 1000 nm
    Hybrid: 785 nm

  • Spectral coverage

    Starter:
    300-3300 cm-1 (785 nm)
    Base Model:
    150-4350 cm-1 (532 nm)
    150-3425 cm-1 (785 nm)
    200-2400 cm-1 (1000 nm)
    Hybrid: 175-1890 cm-1 (785 nm)

  • Spectral resolution

    Starter:
    10 cm-1 (average)
    Base model (average):
    5 cm-1 (532 nm)
    4 cm-1 (785 nm)
    5 cm-1 (1000 nm)
    Hybrid:
    4 cm-1 (785 nm) average

  • Channels

    Starter:
    Single channel
    Base Model:
    Up to four channels
    Hybrid:
    Up to two channels

  • Temperature

    Operating:
    15 to 30 °C
    Storage:
    -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth in mm)

    Benchtop model: 279 x 483 x 592
    Cart model: 685 x 1022 (to tabletop) x 753

  • Weight (kg)

    Base model: 32
    Cart model: 93

  • Sampling probe compatibility

    Starter:
    Raman Rxn-10 (with accessory optics)
    Base model:
    Raman Rxn-10 (with accessory optics)
    Hybrid:
    Channel 1 - Raman Rxn-20 (with accessory optics)
    Channel 2 - Raman Rxn-10 (with accessory optics)

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    532 nm

  • Spectral coverage

    150-4350 cm-1 (532 nm)

  • Spectral resolution

    5 cm-1 (532 nm)

  • Channels

    Up to four channels

  • Temperature

    Operating:
    15 to 30 °C
    Storage:
    -15 to 50 °C

  • Relative humidity

    20-80% RH, non-condensing

  • Input voltage

    100-240 V, 50-60 Hz, ±10%

  • Power consumption (W)

    400 (max)
    250 (typical start-up)
    120 (typical running)

  • Warm up time (minutes)

    120

  • Unit dimensions (width x height x depth in mm)

    Benchtop model: 279 x 483 x 592
    Cart model: 685 x 1022 (to tabletop) x 753

  • Weight (kg)

    Base model: 32
    Cart model: 93

  • Sampling probe compatibility

    Raman Rxn-30

  • Automation interface

    OPC
    Modbus
    HTTPS
    (contact us for other options)

  • Installation options

    Benchtop (standard) or mobile wheeled cart

  • Hazardous area certifications

    ATEX, CSA, IECEx