Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture Raman Rxn-10 probe on side aiming right

Raman Rxn-10 probe

A versatile probe for your Raman spectroscopy needs

KR10
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    With immersion optic:
    532 nm, 785 nm, 1000 nm
    With bIO-Optic:
    785 nm, 1000 nm
    With Raman optic system for single use:
    785 nm, 1000 nm

  • Spectral coverage

    Probe spectral coverage is limited by the coverage of the analyzer being used.

  • Temperature

    Temperature, Rxn-10 probe:
    -10 to 70 °C

  • Relative humidity

    20-60% non-condensing

  • Maximum laser power into probehead (mW)

    <499

  • Sample interface

    Based on the sampling optic selected

  • Body and window materials

    Rxn-10 probe body: 6061 aluminum, 316L stainless steel, and 303 stainless steel

  • Fiber optic cable

    Design: PVC jacketed, proprietary construction
    Connections: proprietary electro-optic (EO), or FC to EO fiber converter(s) for non-embedded systems
    Temperature: -40 to 70 °C
    Length: 5 to 25 m standard, available in 5 m increments
    Minimum bend radius: 152.4 mm

  • Length

    Rxn-10 probe (including fiber cable bend radius): 356 mm

  • Diameter (mm)

    Rxn-10 probe: 19

  • Working distance (mm)

    Based on the sampling optic selected

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength


    532 nm, 785 nm, 1000 nm

  • Spectral coverage

    Probe spectral coverage is limited by the coverage of the analyzer being used.

  • Temperature

    Temperature, Rxn-10 probe:
    -10 to 70 °C

  • Relative humidity

    20-60% non-condensing

  • Maximum laser power into probehead (mW)

    <499

  • Sample interface

    Based on the sampling optic selected

  • Body and window materials

    Rxn-10 probe body: 6061 aluminum, 316L stainless steel, and 303 stainless steel

  • Fiber optic cable

    Design: PVC jacketed, proprietary construction
    Connections: proprietary electro-optic (EO), or FC to EO fiber converter(s) for non-embedded systems
    Temperature: -40 to 70 °C
    Length: 5 to 25 m standard, available in 5 m increments
    Minimum bend radius: 152.4 mm

  • Length

    Rxn-10 probe (including fiber cable bend radius): 356 mm

  • Diameter (mm)

    Rxn-10 probe: 19

  • Working distance (mm)

    Based on the sampling optic selected