Specs at a glance
-
Sampling probe compatibility
Raman Rxn-10 probe
-
Wetted materials
Body: 316L stainless steel
Window: Proprietary material, optimized for bioprocesses
Process connection: PG13.5
Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
Adhesive: USP Class VI and ISO 10993 compatible -
Sterilization method
Autoclave
Field of application
Raman bIO-Optics are versatile immersion optics used in conjunction with the Rxn-10 probehead and compatible with standard bioreactor ports. The fixed focus design provides long-term measurement stability along with superior signal performance, essential for transferable, high performance Raman-based bioprocess analysis. Available in industry standard lengths, Raman bIO-Optics are ideally suited for both glass and plastic benchtop bioreactor/fermenter applications requiring headplate entry.
Cell culture: glucose, lactate, glutamine, amino acids, cell density, titer
Fermentation: glycerol, methanol, ethanol, sorbitol, biomass
Downstream: aggregation, protein crystallization, formula stability, product CQA, protein concentration, buffer excipients
Benefits
Immersion optics for multi-component bioprocess measurement
Compatible with standard bioreactor ports
Fixed-focus design
Available in 12 mm diameter with Pg 13.5 threaded connector
120, 220, 320, or 420 mm lengths
Autoclavable
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
Accessory Optics for the Rxn-10 Probe Technical Information
System design and specifications for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Opt ics (KLBIO1), and Raman optic system for single use (KRSU1)
Language:
English
Version:
03/08/2022
File size:
453.4 KB
File name:
TI01635CEN_0222.pdf
-
-
-
Operating Instruction (BA)
Accessory optics for the Rxn-10 Probe Operating Instructions
Commissioning, operation, and maintenance details for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Language:
English
Version:
03/08/2022
File size:
1.2 MB
File name:
BA02171CEN_0222.pdf
-
-
-
Short Instruction (KA)
Accessory Optics for the Rxn-10 Probe Brief Operating Instructions
Quickstart guide for Rxn-10 probe optics: Raman immersion optics (KIO1), non-contact optics (KNCO1), bIO-Optics (KLBIO1), and Raman optic system for single use (KRSU1)
Language:
English
Version:
03/08/2022
File size:
737.3 KB
File name:
KA01551CEN_0222.pdf
-