Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture  Raman optic system for single use side view aiming down and right

Raman optic system for single use

Ensure sterility and reliability for single-use biopharmaceutical development and manufacturing

KRSU1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    785 nm, 1000 nm

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: 0 to 100 °C

  • Length

    Dimensions vary according to single use bioreactor vendor port and fitting type 

  • Diameter (mm)

    Dimensions vary according to single use bioreactor vendor port and fitting type