Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Memosens CCS50D: Digital chlorine dioxide sensor

Digital chlorine dioxide sensor Memosens CCS50D

Memosens sensor for water, process water and utilities in all industries

CCS50D
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Chlorine dioxide

  • Application

    Adequate disinfection in drinking water, preventing of pathogen formation in cooling water systems, water used to wash pre-packaged vegetables, ensures the absence of chlorine dioxide in beverage systems

  • Characteristic

    Amperometric measurement of dissolved chlorine dioxide

  • Measurement range

    Trace: 0 to 5 mg/l ClO2
    Standard: 0 to 20 mg/l ClO2
    High: 0 to 200 mg/l ClO2

  • Measuring principle

    Closed, membrane covered measuring cell
    Reduction of chlordioxide (ClO2) to chloride at the cathode with appr. 120mV

  • Design

    Closed amperometric 2-electrode measuring cell with PVDF membrane

  • Material

    Sensor shaft: POM
    Membrane: PVDF
    Membrane cap: PVDF

  • Dimension

    Diameter: 25 mm (0.98 inch)
    Length: 161 mm (6.34 inch)

  • Process temperature

    0 to 55 °C , non-freezing
    (32 to 130 °F)

  • Process pressure

    Max. 2 bar abs
    (Max. 29 psi abs)

  • Temperature sensor

    10k NTC integrated (Memosens)

  • Connection

    Inductive, digital connection head with Memosens