Specs at a glance
-
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Min. density of medium
Any
-
Min. conductivity of medium
Any
Field of application
The Gammapilot FTG20 is the world’s most advanced Geiger-Mueller counter with highest available sensitivity and outstanding features. Even under extreme process conditions like high pressure, high temperature, corrosiveness, toxicity and abrasion, the radiometric measuring principle can be employed without any problems.
For liquids, solids, suspensions and sludges etc. Particularly for applications under extreme measuring conditions, e.g. high pressure, high temperature, corrosiveness, toxicity, abrasion. All kinds of process vessels, e.g. reactors, autoclaves, separators, acid tanks, mixers, cyclones, cupola furnaces.
Temperature: No limitation (non-invasive, extraneous)
Pressure: No limitation (non-invasive, extraneous)
Switch time: Up to 0.4 seconds
International explosion protection certificates
Benefits
Sensor and transmitter: One instrument for all measuring tasks - can be used universally due to numerous certificates and approvals
Highest availability, reliability and safety, even for extreme process and ambient conditions
No recalibration after electronics exchange because of HistoROM data management concept and automatic decay compensation
Optimum adjustment to the respective application via a variety of sensitivity versions
Relay, 8/16mA (passive - two-wire loop powered) or 4 to 20mA output for easy system integration
Aluminum or stainless steel housing for heavy-duty applications
Easy commissioning and fast, on-site operation
Videos
-
Radiometric measuring principle
Lean selection
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
Measuring principle
Radiometric Limit
-
Characteristic / Application
Radiometric Transmitter with 1 to 3 Geiger-Müller counters for contactless measurement in liquids, sludge or suspensions under exteme process conditions
-
Specialities
Calculation and sizing with Applicator
-
Supply / Communication
Relay DPDT:
19...253VAC, 19...55VDC
8/16mA:
11...36VDC, 11..30VDC (Exia) -
Ambient temperature
Relay DPDT:
19...253VAC, 19...55VDC
8/16mA:
11...36VDC, 11..30VDC (Exia) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Min. density of medium
Any
-
Min. conductivity of medium
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Process connection hygienic
Non-contact
-
Sensor length
140 mm (5.5")
-
Communication
Relay DPDT
8/16mA
4...20mA -
Certificates / Approvals
ATEX, CSA, CSA C/US, IEC Ex, NEPSI, EAC
-
Options
Sensitivity:
1x Geiger- counter: 1-8uSv/h,
2x Geiger- counter: 0,5-4uSv/h
3x Geiger- counter: 0,3-2,7uSv/h
Cooling jacket
Transmitter with compartment for conduit -
Components
Isotope: FSG60, FSG61
Source container: FQG60, FQG61, FQG62, FQG63, QG2000
-
Measuring principle
Radiometric Limit
-
Characteristic / Application
Radiometric Transmitter with 1 to 3 Geiger-Müller counters for contactless measurement in solids under exteme process conditions
-
Specialities
Calculation and sizing with Applicator
-
Supply / Communication
Relay DPDT:
19...253VAC, 19...55VDC
8/16mA:
11...36VDC, 11..30VDC (Exia) -
Ambient temperature
-40...70°C,
(-40...158°F),
With cooling jacket:
0...120°C
(32...248°F) -
Process temperature
Any
-
Process pressure absolute / max. overpressure limit
Any
-
Min. density of medium
Any
-
Main wetted parts
Non-contact
-
Process connection
Non-contact
-
Process connection hygienic
Non-contact
-
Sensor length
140 mm (5.5")
-
Communication
Relay DPDT
8/16mA
4...20mA -
Certificates / Approvals
ATEX, CSA C/US, IEC Ex, NEPSI, EAC
-
Options
Sensitivity:
1x Geiger- counter: 1-8uSv/h,
2x Geiger- counter: 0,5-4uSv/h
3x Geiger- counter: 0,3-2,7uSv/h
Cooling jacket
Transmitter with compartment for conduit -
Components
Isotope: FSG60, FSG61
Source container: FQG60, FQG61, FQG62, FQG63, QG2000
Configure to download the CAD drawings of this product
Choose from our suggested options
-
-- selected coding-- selected label99.999,00<%label%>
-
Looking for more options? Please use the individual configurator to continue
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Looking for more options? Please use the individual configurator to continue
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prices per piece
-
<%range%><%price%>
-
- Optional add-ons
Individual configuration
Often bought together
Accessories