Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Electromagnetic flowmeter Proline Promag H 200 / 5H2B for the chemical and life sciences industries

Proline Promag H 200
electromagnetic flowmeter

Flowmeter for smallest flow rates with genuine loop-powered technology

5H2B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

This product is not available in this market.

Specs at a glance

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 300 m³/h (0.015 to 80 gal/min)

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

Field of application

Promag H is the preferred sensor for applications with highest requirements in the chemical and life sciences industries. With its genuine loop-powered technology, Promag H 200 enables cost-effective and seamless integration into existing infrastructures. It offers highest operational safety in hazardous areas thanks to its intrinsically safe design (Ex ia). Heartbeat Technology enables process safety at all times.

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Dedicated to the measurement of the smallest flow quantities

Device properties

  • Liner made of PFA

  • Sensor housing made of stainless steel

  • Various electrode materials available

  • Loop-powered technology

  • High ingress protection: IP69

  • Plant safety: worldwide approvals (SIL, Haz. area)

Benefits

  • Flexible installation concept – numerous hygienic process connections

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Maintenance-free – no moving parts

  • Convenient device wiring – separate connection compartment

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Extended selection

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

FLEX: Extended ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor