Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture of: RSTA

RSTA

RSTA
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

For automatic waste water sampling
using the vacuum principle.
- IP 55 thermostatically controlled
cavity wall insulated stainless
steel cabinet (mat. no. 1.4301)
- Ambient temperature -20 to +50
degrees Celsius
- Suction height: max. 6 m
- Hose length: max. 30 m
- Adjustable "Count-down"
for sample start
- Samplin modes: time, quantity
proportional or event controlled.
- quantity impulses: +7V to +27V or
potential free contact
-Sample volume: presettable from
20 to 350 ml
- Sample distribution: bottle change
either on time base or number of
samples taken
- Interchangeable distribution system.

  • Successor

    • Simple products

    • Easy to select, install and operate

    Technical excellence

    Simplicity

    • Standard products

    • Reliable, robust and low-maintenance

    Technical excellence

    Simplicity

    • High-end products

    • Highly functional and convenient

    Technical excellence

    Simplicity

    • Specialized products

    • Designed for demanding applications

    Technical excellence

    Simplicity

    Variable

    FLEX selections Technical excellence Simplicity
    • F
    • L
    • E
    • X

    Fundamental selection

    Meet your basic measurement needs

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Lean selection

    Handle your core processes easily

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Extended selection

    Optimize your processes with innovative technologies

    Technical excellence
    Simplicity
    • F
    • L
    • E
    • X

    Xpert selection

    Master your most challenging applications

    Technical excellence
    Simplicity

    Variable