Improved accuracy in butanol level measurement
Nufarm reduces measurement uncertainty to less than 1%
The Micropilot FMR62B, part of the new generation of 80 GHz radar level sensors, has proved invaluable at a chemical plant in Bradford. The device’s advanced features, including Heartbeat Technology and Bluetooth, have increased accuracy and simplified use for Nufarm, a global crop protection and seed technology company.
The Benefits
-
Accurate measuring performance
-
Increased productivity thanks to monitoring, verification and diagnostics in the running process with Heartbeat Technology
-
Remote access to device data using Bluetooth
-
Easy handling
-
Expert project support
The challenge
Nufarm’s plant in Wyke, Bradford, requires careful level monitoring in tanks to ensure that chemicals used in the process can be replenished as required, with accurate stock control, and that processes and maintenance work run smoothly without unplanned downtime. The existing radar measurement device in a horizontal butanol tank had become obsolete, and the company was looking for a solution to improve accuracy and ease operations.
The solution
Micropilot FMR62B is used for continuous non-contact level measurement in challenging liquid applications. It masters process requirements like high temperatures and high process pressures as well as changing media, making it ideal for chemical industry applications like Nufarm’s. An FMR62B device was installed on the butanol tank and a linearisation table was calculated to convert level into volume for precise tracking of inventory and usage within the plant.
Advanced features provide extra visibility
As well as Bluetooth, the radar device comes equipped with Heartbeat Technology, which increases measurement reliability through quick diagnostics and in-situ device verification without interrupting the process. “We use Heartbeat Technology a lot,” confirms Ben Ross. “Instead of removing all the instruments during every single shutdown – because it’s a huge job and a safety risk – we can do a Heartbeat verification first to pick up any faults and see if further testing is needed.”
Kontakt
Sind Sie an unserem Angebot interessiert? Möchten Sie über Ihre Anwendung sprechen?
-
Perfekt für Basisanwendungen
- Einfachste Auswahl, Installation und Bedienung
Leistungsumfang
Einfache Auswahl
-
Optimierter Leistungsumfang für Standardanwendungen
- Einfache Auswahl, Installation und Bedienung
Leistungsumfang
Einfache Auswahl
-
Maximaler Leistungsumfang für breiten Einsatzbereich
- Einfache Installation und Bedienung
Leistungsumfang
Einfache Auswahl
-
Höchster Nutzen durch Spezialisierung auf Anwendung
- Einfache Installation und Bedienung
Leistungsumfang
Einfache Auswahl
Variabel
| FLEX Auswahl | Leistungsumfang | Einfache Auswahl |
|---|---|---|
Fundamental Auswahl Perfekt für Basisanwendungen |
Leistungsumfang
|
Einfache Auswahl
|
Lean Auswahl Optimierter Leistungsumfang für Standardanwendungen |
Leistungsumfang
|
Einfache Auswahl
|
Extended Auswahl Maximierte Effizienz in Standardanwendungen im Life Cycle |
Leistungsumfang
|
Einfache Auswahl
|
Xpert Auswahl Herausragende Leistung für besondere Anwendungen |
Leistungsumfang
|
Einfache Auswahl
Variabel |