<?xml version="1.0" encoding="UTF-8"?><article xmlns:censhare-validation="http://www.censhare.com/NS/validation">
    <website>
      <teaser>
        
        <teaser-text censhare-validation:content-valid="true">The award-winning iTHERM TrustSens TM371 sanitary RTD with the world's first self-calibrating Pt100 sensor unit</teaser-text>
        <image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="Compact sanitary RTD - iTHERM TrustSens TM371" seo-title="iTHERM TrustSens TM371, a compact hygienic temperature transmitter with self-calibrating RTD sensor" xlink:href="censhare:///service/assets/asset/id/2962475" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual.teaser."/>
      <teaser-link-label>Sanitary RTD iTHERM TrustSens TM371</teaser-link-label></teaser>
    <seo><page-title censhare-validation:content-valid="true">Sanitary RTD - iTHERM TrustSens TM371</page-title><page-description>Our award-winning iTHERM TrustSens TM371 sanitary RTD features the world's first self-calibrating Pt100 sensor unit. Automate your product safety and compliance!</page-description></seo><site-tree><navigation-label censhare-validation:content-valid="true">Sanitary RTD - TrustSens TM371</navigation-label></site-tree></website>
    <content>
      <title censhare-validation:content-valid="true">iTHERM TrustSens TM371
Compact thermometer</title>
      <subtitle censhare-validation:content-valid="true" pc_unique-element-id="tqQq3p">Metric RTD thermometer with self-calibration technology for hygienic applications</subtitle>
      <text> <intro censhare-validation:content-valid="true" pc_unique-element-id="Hv4pFD">iTHERM TrustSens is the only self‑calibrating RTD thermometer for hygienic processes, delivering continuous accuracy and compliance without interrupting production. Its fully automated in‑situ self‑calibration and Heartbeat Technology ensure reliable drift detection, audit‑proof documentation, and maximum process efficiency.</intro><benefits><bullet-list><item censhare-validation:content-valid="true" pc_unique-element-id="698R2i"><paragraph><bold>No plant downtime and reduced operational costs:</bold> Fully automated in‑situ self‑calibration without interrupting the process for recalibration.</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="GvUXIZ"><paragraph><bold>Safe audits and minimized risk: </bold>Automatically generated, traceable and audit‑proof calibration certificates.</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="Ut4Nyy"><paragraph><bold>Improved product quality and process safety:</bold> Continuous device monitoring and verification with <link xmlns:xlink="http://www.w3.org/1999/xlink" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/11435168" url="" url-fragment="" seo-title="">Heartbeat Technology</link>, including automated loop checks.</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="WJuHGP"><paragraph><bold>Highest measurement accuracy</bold> thanks to individual sensor‑transmitter matching performed at the factory.</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="f9kYlE"><paragraph><bold>Easy handling: </bold>iTHERM TrustSens comes preconfigured for quick integration; simply connect and start measuring. Guided wizards support intuitive commissioning.</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="TNXoJn"><paragraph><bold>Digitally future‑ready: </bold>24/7 access to all calibration data, including cloud‑based availability via Netilion.</paragraph></item></bullet-list></benefits><core-parameters><bullet-list><item censhare-validation:content-valid="true" pc_unique-element-id="WlvsCG"><paragraph>Measuring range: -40 to 190 °C (-40 to 374 °F)</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="kCz40K"><paragraph>Sensor: Pt100 with accuracy class A according to IEC 60751; sensor response time t90: &lt; 2.0 s</paragraph></item><item censhare-validation:content-valid="true" pc_unique-element-id="iHvo30"><paragraph>Sterile and hygienic process connections, e.g. Thread, Clamp, APV-Inline, Varivent, DIN 11851</paragraph></item></bullet-list></core-parameters><field-of-application><rich-content censhare-validation:content-valid="true" pc_unique-element-id="ly6EXX"><bullet-list><item><paragraph>Designed for critical hygienic / aseptic applications in the <bold>life sciences, food and beverage industry</bold></paragraph></item><item><paragraph><bold>118 °C (244 °F) calibration point</bold> for steam‑based processes, e.g. Sterilization‑In‑Place (SIP).      </paragraph></item><item><paragraph><bold>39 °C (102 °F) calibration point</bold> for e.g. Cleaning‑In‑Place (CIP), pasteurization, distillation.  </paragraph></item><item><paragraph><bold>Hygienic- and food safety compliance:</bold> EHEDG, ASME BPE, FDA, 3‑A, EC 1935/2004, EC 2023/2006, EU 10/2011.</paragraph></item><item><paragraph><bold>Instrument approvals: </bold>CE/EAC, CRN, CSA, explosion protection e.g ATEX/IECEx.</paragraph></item></bullet-list></rich-content></field-of-application><image-elements><image-box><image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="Compact sanitary RTD - iTHERM TrustSens TM371" seo-title="iTHERM TrustSens TM371, a compact hygienic temperature transmitter with self-calibrating RTD sensor" xlink:href="censhare:///service/assets/asset/id/2962475" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual."/><caption pc_unique-element-id="4n5YFP"><paragraph>Compact sanitary RTD - iTHERM TrustSens TM371 with self-calibrating Pt100 sensor and <link xmlns:xlink="http://www.w3.org/1999/xlink" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/11435380" url="" url-fragment="" seo-title="iTHERM QuickNeck - divisible neck with quick release for easy and safe access to temperature inserts">iTHERM QuickNeck</link> quick-release neck for fast insert removal</paragraph></caption></image-box><image-box><image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="Sanitary RTD TrustSens TM371 with elbow thermowell in hygienic design" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/9554411" seo-title="Sanitary RTDs with special hygienic elbow thermowells iTHERM TT411 for clean processes"/><caption pc_unique-element-id="qGXYXV"><paragraph>Sanitary RTDs, such as the compact iTHERM TrustSens TM371 temperature measurement device, are available with special elbow thermowells in hygienic design for clean processes and accurate measurements</paragraph></caption></image-box><image-box><image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="iTHERM TrustSens TM371, winner of the HERMES AWARD 2018" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/5352455" seo-title="Our sanitary resistance thermometer was the winner of the HERMES AWARD 2018"/><caption pc_unique-element-id="JoF2jS"><paragraph>Our sanitary resistance thermometer is recognized by numerous industry awards for its breakthrough technology, including the prestigious <link xmlns:xlink="http://www.w3.org/1999/xlink" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/5283477" url="" url-fragment="" seo-title="Endress+Hauser wins Hermes Award">HERMES AWARD</link></paragraph></caption></image-box><image-box><image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="Self-calibrating hygienic resistance thermometer with iTHERM QuickNeck" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/4206572" seo-title="iTHERM TrustSens TM371, our self-calibrating hygienic resistance temperature detector with QuickNeck"/><caption censhare-validation:content-valid="true" pc_unique-element-id="I6CwOZ"> <paragraph>iTHERM TrustSens with patented iTHERM QuickNeck for all hygienic and aseptic applications</paragraph></caption></image-box><image-box><image xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid-alt-text="true" censhare-validation:content-valid="true" alt-text="Sanitary RTD iTHERM TrustSens TM371 with self-calibrating function" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/4206573" seo-title="Hygienic compact thermometer iTHERM TrustSens TM371 with self-calibration function"/><caption censhare-validation:content-valid="true" pc_unique-element-id="pgPPti">  <paragraph>Temperature measurement is a critical part of sterile process applications. iTHERM TrustSens supports automation of product safety and compliance.</paragraph></caption></image-box></image-elements><video-elements><video-box><video xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid="true" xlink:href="censhare:///service/assets/asset/id/9640796" seo-title="iTHERM TrustSens TM371 self-calibrating sanitary temperature sensor" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual."/><poster xmlns:xlink="http://www.w3.org/1999/xlink" xlink:href="censhare:///service/assets/asset/id/2985790" censhare-validation:content-valid="true" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual."/><caption pc_unique-element-id="xdJvWs"><paragraph>iTHERM TrustSens TM371 sanitary RTD: The world's first self-calibrating hygienic temperature transmitter</paragraph></caption></video-box><video-box><video xmlns:xlink="http://www.w3.org/1999/xlink" censhare-validation:content-valid-seo-title="true" censhare-validation:content-valid="true" xlink:href="censhare:///service/assets/asset/id/9048739" seo-title="Perform fully automated, inline 4 to 20 mA loop checks in five easy steps using iTHERM TrustSens" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual."/><poster xmlns:xlink="http://www.w3.org/1999/xlink" xlink:href="censhare:///service/assets/asset/id/9048741" censhare-validation:content-valid="true" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual."/><caption pc_unique-element-id="uxtVZd"><paragraph>How to perform a fully automated, inline 4 to 20 mA loop check in five easy steps</paragraph></caption></video-box></video-elements><questions-answers><qa-block><qa-question pc_unique-element-id="i4Vo7C">For which applications are self-calibrating thermometers suitable?</qa-question><qa-answer pc_unique-element-id="08abQf"><paragraph>iTHERM TrustSens covers a wide range of applications across Food &amp; Beverage and Life Sciences processes, particularly those involving critical control points (CCPs): measurement points where product safety or quality depends on maintaining tight temperature limits.<bold> Two different calibration points are available</bold>, which ensure reliable self-calibration under typical operating conditions.  </paragraph><paragraph><bold>118 °C (244 °F) calibration point</bold></paragraph><bullet-list><item><paragraph>Sterilization-in-place (SIP) &amp; steam-in-place processes</paragraph></item><item><paragraph>UHT milk processing</paragraph></item><item><paragraph>Medical autoclaves</paragraph></item><item><paragraph>Sterile filling</paragraph></item><item><paragraph>Edible oil refining</paragraph></item></bullet-list><paragraph><bold>39 °C (102 °F) calibration point</bold></paragraph><bullet-list><item><paragraph>Cleaning-in-place (CIP) processes</paragraph></item><item><paragraph>Bioreactors and fermenters</paragraph></item><item><paragraph>WFI loops and hot storage</paragraph></item><item><paragraph>Fluidized bed drying</paragraph></item><item><paragraph>Coating processes</paragraph></item><item><paragraph>Blood plasma fractionation</paragraph></item><item><paragraph>Active pharmaceutical ingredients (API) production</paragraph></item><item><paragraph>Ethylene oxide sterilization</paragraph></item></bullet-list></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="HsS56b"> Is a calibration at one temperature sufficient to detect a drift over the whole measurement range?</qa-question><qa-answer pc_unique-element-id="nMDYWE"><paragraph>In hygienic and aseptic applications, RTD drift is dominated by <bold>offset shifts</bold> of the resistance temperature characteristic rather than changes in slope or non-linearity. <bold>If a deviation is detected at a stable reference point, the entire characteristic curve is, in almost all cases, shifted practically in parallel. </bold></paragraph><paragraph>As a result, verifying accuracy at one physically stable reference temperature provides a reliable indication of accuracy across the full process temperature range.</paragraph><paragraph>This behavior has been scientifically analyzed by the Technical University of Ilmenau, Germany. When measurement uncertainty is considered, iTHERM TrustSens remains well within the tolerance limits commonly applied in hygienic and life science processes.</paragraph><paragraph>In addition, the one-point calibration of iTHERM TrustSens achieves a very low calibration uncertainty, comparable to or better than many onsite three-point calibrations performed with mobile block calibrators.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="9EbJaT">Does iTHERM TrustSens self-calibration replace manual calibration in regulated industries? What if my SOP requires a three-point calibration?</qa-question><qa-answer pc_unique-element-id="fH8WyL"><paragraph>The <bold>decision to replace or reduce manual calibration remains the responsibility of the plant operator </bold>and must be based on the applicable regulatory and quality requirements.</paragraph><paragraph>The primary intention of the technology is to eliminate the need for routine manual calibrations defined in SOPs (standard operating procedures) by providing continuous, traceable verification of sensor accuracy directly under real process conditions. Manual calibrations can, of course, still be carried out at any time if required. </paragraph><paragraph>According to GMP (A Risk-Based Approach to Calibration Management) Appendix I, an initial <bold>annual or biannual manual calibration interval is recommended</bold> for devices with low risk. iTHERM TrustSens calibrates regularly and therefore the risk of undetected drift is as low as it gets. </paragraph><paragraph>For processes with existing SOPs, calibration intervals can be extended in a risk‑based manner, based on continuous calibration data generated over time, without increasing overall process risk.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="pcb6NX">What is the difference between calibration and verification in temperature measurement?</qa-question><qa-answer pc_unique-element-id="LZkv8A"><paragraph>Calibration and verification are fundamentally different concepts and are not interchangeable.</paragraph><paragraph><bold>Calibration </bold>compares a measuring device against a traceable reference standard under defined conditions. It determines the actual measurement deviation and quantifies measurement uncertainty. The result is documented in a calibration certificate and can be used in regulated and audited environments. <bold>iTHERM TrustSens performs a true self-calibration. </bold>It is using an integrated physical reference point.</paragraph><paragraph><bold>Verification</bold>, by contrast, confirms that a device is functioning within predefined limits and verifies sensor health. It can detect anomalies or sensor drift, but it does not determine the actual measurement accuracy, quantify uncertainty, or provide a calibration certificate. Other solutions on the market are based on <bold>sensor redundancy, NTC sensors, drift monitoring, or plausibility checks</bold> and use verification methods. </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="oaXyzH">Is manual field calibration more accurate than automated self-calibration?</qa-question><qa-answer pc_unique-element-id="tNtcQK"><paragraph>No. Typical onsite manual calibrations using dry block calibrators achieve uncertainties around <bold>±0.75 K</bold>, influenced by installation, heat transfer and handling. iTHERM TrustSens achieves <bold>lower system uncertainty (down to ±0.35 K)</bold> and calibrates <bold>inline under real process conditions</bold>. </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="5ixVjv">How can I reduce calibration costs and plant downtime for temperature measurement?</qa-question><qa-answer pc_unique-element-id="7ksX9e"><paragraph>The self-calibrating thermometer iTHERM TrustSens helps reduce operational expenses (OpEx), resulting in a reduced total cost of ownership (TCO) over the lifecycle.</paragraph><enumeration><item><paragraph><bold>Eliminate the risk of undetected temperature drift: </bold>It performs an automatic in‑process calibration every time the device reaches its built‑in reference point. This eliminates <bold>undetected drift, which could lead to costly consequences</bold>, e.g. incomplete sterilization / insufficient heating in critical applications. The financial impact of such drift strongly depends on the specific application and regulatory environment, but avoiding these risks can <bold>reduce </bold>potential <bold>follow‑up costs</bold>.</paragraph></item><item><paragraph><bold>Extend or replace manual calibration intervals: </bold>Because the device performs fully automated self‑calibrations, it can replace routine manual calibrations or significantly extend existing      intervals. The actual savings depend on the amount of manual calibrations and whether it replaces all manual calibrations or the interval to be lengthened.</paragraph></item></enumeration></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="BfqKLZ">How can a self-calibrating thermometer be integrated into existing quality and compliance systems?</qa-question><qa-answer pc_unique-element-id="dE9A89"><paragraph>Self‑calibration supports quality assurance and compliance by <bold>verifying the temperature measurement in process</bold>, without stopping production, and by keeping the measurement point under continuous control.</paragraph><paragraph>It also strengthens <bold>data integrity and audit readiness</bold> because the system can generate automated, <bold>audit‑proof calibration certificates as standardized evidence</bold>. </paragraph><paragraph>In addition, self‑calibration produces <bold>structured calibration information</bold> (e.g. deviation and calibration counter) that can be reviewed and integrated into control/QA workflows. </paragraph><paragraph>With appropriate system integration, this enables <bold>early warnings/alarms before a deviation becomes critical</bold>, supporting proactive deviation management and CAPA triggers. </paragraph><paragraph>Overall, it fits well with the FDA’s lifecycle approach to process validation, where <bold>stage 3 emphasizes ongoing/continued process verification</bold> to demonstrate a sustained state of control.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="ooPVHr">How long-term stable is the integrated reference of iTHERM TrustSens? Is a recalibration of the reference required? </qa-question><qa-answer pc_unique-element-id="IwurGY"><paragraph>Long‑term stability is achieved through an <bold>integrated ceramic reference sensor</bold> based on the Curie temperature. <bold>The Curie point is a material constant that does not drift over time, making it a stable physical fixpoint, comparable to the freezing point of water. </bold>iTHERM TrustSens does not rely on a calculated temperature value; instead, it directly detects the magnetic phase transition at the Curie point. Because only the occurrence of this magnetic change is detected, the reference remains inherently stable and does not require periodic checks or recalibration throughout the entire device’s lifetime.</paragraph><paragraph> While recalibration of the reference is not required, verification using standard dry‑block or oil bath calibrators is possible by comparing the measured temperature with the iTHERM TrustSens reference value.   </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="kO5E8a">What happens when iTHERM TrustSens detects a deviation during operation?</qa-question><qa-answer pc_unique-element-id="4yVrli"><paragraph>iTHERM TrustSens provides clear deviation information both<bold> locally at the measuring point via LED and centrally in the control system via 4-20 mA / HART. </bold></paragraph><bullet-list><item><paragraph><bold>Sensor drift warning: </bold>If the measured deviation exceeds the warning limit (default: ±0.5 °C) but remains below the alarm limit, the LED flashes red/green. The temperature output remains valid, while the HART status changes to Maintenance required (NAMUR NE107).  </paragraph></item><item><paragraph><bold>Sensor drift alarm:</bold> If the deviation exceeds the alarm limit (default: ±0.8 °C), the LED turns to a steady red light. The device switches the 4-20 mA output to error current and reports a Failure status via HART.  </paragraph></item></bullet-list><paragraph>The warning and alarm thresholds are configurable parameters in the device and can be adapted to regulatory requirements or SOP defined tolerance limits. </paragraph><paragraph>In addition to the HART status the <bold>device continuously transmits its most recent calibration deviation value using the HART “QV” variable</bold>.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="FrDCSA">Does iTHERM TrustSens self-calibration need to be triggered manually, or does it run automatically?</qa-question><qa-answer pc_unique-element-id="oiTsn3"><paragraph><bold>Self‑calibration runs fully automatically and does not require any operator intervention. </bold>The Curie temperature of each iTHERM TrustSens is defined prior to delivery at either 118 °C (244 °F) or 39 °C (102 °F), depending on the application. Whenever the process temperature passes this defined point during normal operation, for example during cooling after steam sterilization or cleaning‑in‑place, the self‑calibration is performed automatically. Once the Curie temperature is reached, the integrated reference sensor generates a signal while a parallel measurement is performed by the Pt100 element. The comparison of these two values constitutes self-calibration.   </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="ZsgNmb">Can calibration be performed without stopping production? </qa-question><qa-answer pc_unique-element-id="gq1zPU"><paragraph><bold>Yes, with the iTHERM TrustSens self-calibrating thermometer. </bold></paragraph><paragraph>The temperature output is not affected and therefore production continues without interruption, eliminating downtime while maintaining full traceability and compliance. Self‑calibration with iTHERM TrustSens takes place inline and automatically when the process temperature passes the integrated Curie reference point (e.g. after SIP/CIP). The 4–20 mA measurement signal remains continuously available during self‑calibration. Calibration and diagnostics run independently of the temperature output to the control system.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="gvo3MF">Is a manual loop check still required when using iTHERM TrustSens?</qa-question><qa-answer pc_unique-element-id="SMmWHP"><paragraph>No, iTHERM TrustSens offers a function to perform an automatic loop check. In critical processes, loop integrity equals product safety. That’s why in a traditional workflow, the loop check takes place together with the manual calibration or directly afterwards. iTHERM TrustSens includes a patented <bold>built‑in 4–20 mA loop check function</bold> that allows verification of the <bold>entire signal path</bold> from the thermometer through cabinets, barriers and wiring to the PLC. </paragraph><paragraph>The loop check:</paragraph><bullet-list><item><paragraph>simulates three configurable mA values,</paragraph></item><item><paragraph>automatically triggers low and high failure currents,</paragraph></item><item><paragraph>keeps the digital HART value available during the simulation.</paragraph></item></bullet-list><paragraph>The loop check can be performed manually or fully automated, for example through a control system routine that automatically reads back and verifies the relevant values.</paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="01Ub2i">Is iTHERM TrustSens accuracy Class A or Class AA?</qa-question><qa-answer pc_unique-element-id="K7h1Oi"><paragraph>According to IEC standards, <bold>Class A / AA accuracy apply exclusively to the bare RTD sensor element</bold>. However, iTHERM TrustSens is a complete measuring system consisting of: RTD sensor, transmitter, signal processing. Each TM371 undergoes <bold>individual sensor–transmitter matching</bold>. Rather than specifying only the tolerance of the sensing element, Endress+Hauser specifies the performance of the measuring point.  </paragraph><paragraph>As example the uncertainty at 135 °C (275 °F):</paragraph><bullet-list><item><paragraph>iTHERM TrustSens: &lt; +-0.22 K</paragraph></item><item><paragraph>RTD Class AA sensor (+-0.33 K) + temperature transmitter iTEMP TMT72 (+-0.07 K): +-0.38 K</paragraph></item></bullet-list><paragraph>Combined with in-line self-calibration against a stable physical reference, TM371 ensures high measurement accuracy and long-term stability under real process conditions. The achievable system accuracy is generally higher and more consistent than that obtained using Class A or AA RTD sensors without individual matching or continuous calibration monitoring.</paragraph><paragraph>Find more information in the technical information, chapter 14.4. </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="SAo2F4">How can I access the calibration certificates created by iTHERM TrustSens? Can I have them automatically exported and ready to use in a QA system?</qa-question><qa-answer pc_unique-element-id="V307Gh"><paragraph><bold>iTHERM TrustSens stores the last 350 self-calibrations. </bold>To access the certificates, simply open the device setup via the driver (DTM, FDI) and execute the export. </paragraph><paragraph>In addition to that, Endress+Hauser offers a combination to automate generation and export of certificates to a defined network folder while also storing them in a database. This allows seamless integration into existing QA systems.</paragraph><paragraph>To realize this, up to 20 iTHERM TrustSens can be connected to one <link xmlns:xlink="http://www.w3.org/1999/xlink" xlink:role="censhare:///service/masterdata/asset_rel_typedef;key=actual." xlink:href="censhare:///service/assets/asset/id/1028618" url="" url-fragment="" seo-title="">Advanced Data Manager Memograph M RSG45</link> which reads the calibration data and stores the certificates. To regularly and automatically export the certificates from Memograph M RSG45, the free software Field Data Manager can be used. </paragraph></qa-answer></qa-block><qa-block><qa-question pc_unique-element-id="vOQfWk">What if my process rarely (or never) reaches the self-calibration temperature 118 °C (244 °F) or 39°C (102 °F)?</qa-question><qa-answer pc_unique-element-id="0wtMTF"><paragraph>Self‑calibration <bold>depends on the process temperature crossing the calibration point and the cooling rate being within the defined limits</bold>. If these preconditions are not met, iTHERM TrustSens offers the possibility to set a counter, enabling the device to flag a status via HART (NE107 categories) if self-calibration is overdue. </paragraph><paragraph>In addition to the HART status, the device continuously transmits a calibration counter using the HART “TV” variable. You can also put a threshold on it that it must increase every x days in the control system.</paragraph></qa-answer></qa-block></questions-answers></text>
    </content>
  </article>