Il Gruppo Endress+Hauser

Spazio per la stampa

Eventi

"La vostra carriera con Endress+Hauser"

Assistenza sempre con voi

Online Shop

Inserite il vostro login personale per accedere al servizio di Shop Online. Potete inserire il vostro ordine 24/7. Inoltre, potete controllare i prezzi dei prodotti, i tempi di consegna, e richiedere un preventivo in ogni momento.

Online Shop

E-direct Shop

Un canale di vendita economico e diretto: il miglior rapporto qualità-prezzo per una selezione di dispositivi Endress+Hauser

E-direct Shop

TLSR5
South African style temperature assembly

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of process connections and dimensions offer flexible application possibilities.

Vantaggi

  • Pt100 measuring element according to IEC 60751 with an accuracy Class A according to IEC 60751 and Band 5 (1/10 DIN)

  • Sheath material SS316/L

  • Customized immersion length

  • Electrical connection by means of a ceramic terminal block or head mounted transmitter with universal inputs, galvanically isolated and various output signals: Analog output 4...20 mA, HART®, PROFIBUS® PA, FOUNDATION Fieldbus™

Campo applicativo

RTD sensor for industrial applications. The thermometer consists of a 6 mm diameter stem with either a transmitter mounting plate or a ceramic terminal block. The terminal head can be selected from a wide choice of standard items.

It also provides an extension neck, a hex nipple or a NUN neck with different lengths. To be installed into a thermowell by means of a fixed thread on the extension neck.

Caratteristiche e specifiche

Documenti/Manuali/Software

Accessori / Parti di ricambio

Contatti

Endress+Hauser (Schweiz) AG
Kägenstrasse 2 4153 Reinach Svizzera
Tel.: +41 61 715 7575
Fax: +41 61 715 2775
Invia e-mail www.ch.endress.com

Notizie correlate

Tool online

Questo sito utilizza cookie. Continuando a esplorare il sito, accettate l'utilizzo dei cookie. Maggiori informazioni qui Chiudi